2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drag and drop file here, browse or
Understøttede filformater: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

ZSTP3-30LE42

Expand Table
1/5
Catalog No.
CN
Shape
S
Hand of thread
HT [mm]
Product name etp
BUSH
Total length (Bush)
G [mm]
Face width
E [mm]
Teeth height
TH
Module
M
Number of teeth
ENT
Pitch diameter
C [mm]
Hub diameter
B [mm]
Bore
A [mm]
Hub width
F [mm]
Outside diameter
D [mm]
Total length
TOTAL [mm]
Tooth on/off
TOOTH
bore (gear)
BG [mm]
Pressure screw size
PSS
Flange diameter
K [mm]
1
2
3
4
5
6
7
8
9
10
11
12
13
ZSTP2-18LE15
S5E
L
ETP-E-015-N
37
25
4.50
2
18
38.20
30
15
16
44
39.0
On
18
M10
50.0
ZSTP2-24LE24
S1EB
L
ETP-E-024-N
44
25
4.50
2
24
50.93
45
24
16
56
44.0
On
29
M10
63.0
ZSTP2-30LE30
S1EB
L
ETP-E-030-N
50
25
4.50
2
30
63.66
55
30
16
68
50.0
On
36
M10
71.0
ZSTP3-20LE25
S1EB
L
ETP-E-025-N
46
30
6.75
3
20
63.66
55
25
20
72
46.0
On
30
M10
63.0
ZSTP3-25LE38
S1EB
L
ETP-E-038-N
67
30
6.75
3
25
79.58
70
38
20
88
67.0
On
46
M16
92.5
ZSTP3-30LE42
S1EB
L
ETP-E-042-N
70
30
6.75
3
30
95.49
85
42
20
104
70.0
On
51
M16
96.5
ZSTP4-18LE30
S5E
L
ETP-E-030-N
50
40
9.00
4
18
76.39
65
30
25
86
54.0
On
36
M10
71.0
ZSTP4-24LE45
S1EB
L
ETP-E-045-N
72
40
9.00
4
24
101.86
90
45
25
112
72.0
On
54
M16
101.0
ZSTP4-30LE60
S1EB
L
ETP-E-060-N
83
40
9.00
4
30
127.32
110
60
25
138
83.0
On
73
M16
123.5
ZSTP5-18LE40
S5E
L
ETP-E-040-N
70
50
11.25
5
18
95.49
85
40
25
110
70.0
On
48
M16
94.0
ZSTP5-24LE55
S1EB
L
ETP-E-055-N
79
50
11.25
5
24
127.32
110
55
25
142
79.0
On
67
M16
116.0
ZSTP6-20LE55
S5E
L
ETP-E-055-N
79
60
13.50
6
20
127.32
110
55
28
144
80.0
On
67
M16
116.0
ZSTP6-25LE70
S1EB
L
ETP-E-070-N
101
60
13.50
6
25
159.15
140
70
28
176
101.0
On
85
M20
150.0
Vis komprimeret visning (13 konfigurerbare produkter)
Sidste ændring04.06.2025 00:59:26
Enhed

Klassifikationer

CNS

CNSERPBASE Object Properties
Add at least 2 products with